After selection of your ZIP code, we designate the relevant staff to attend to you at once.
If the application requires extremely flat installation heights, drylin® N low profile guides are the tool of choice - and that in four different widths between 17 and 80mm and heights between 6 and 12mm. The drylin® low profile guides also offer lightweight and extremely quiet operation with a large number of guide carriage options. The aluminium rails are available in silver or black anodised.
Senior Product Manager drylin® Linear Slide Bearings ASEAN
Monday to Friday from 8:30 am - 5:30 pm.
24h