Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

E2/000 e-chain® - Two-piece - The E2 standard

The Series E2/000 is the fourth generation igus® in this size. All our experience went into this series: easy and versatile installation combined with ruggedness - high stability combined with low-noise operation, long service life for cables and manifold mounting options. The version is standardized for all E2/000 models. Mechanical engineers all over the world rely upon this range.
E2/000 Special snap-open mechanism, open along left or right. Hinged crossbar can be turned more than 180° on both sides.
E2/000 Half e-tube option. Completely enclosed along outer radius Inner radius alternatively swivelable to right or left.
E2/000 Safe seat of separators and interior separation also available for open e-chain®.

Inner height 21mm, energy chain, "half" energy tube, energy tube

Individual parts of this product family are ready for shipping in 24 hours from stock Series 1500

Inner height hi: 21mm
Inner widths Bi: 15 - 125mm
Bend radii R: 35 - 180mm
Pitch: 33.3mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 1400

Inner height hi: 21mm
Inner widths Bi: 15 - 125mm
Bend radii R: 35 - 180mm
Pitch: 33.3mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 1450

Inner height hi: 21mm
Inner widths Bi: 15 - 125mm
Bend radii R: 35 - 180mm
Pitch: 33.3mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 1480

Inner height hi: 21mm
Inner widths Bi: 15 - 125mm
Bend radii R: 35 - 180mm
Pitch: 33.3mm
EF2.21

Series EF2.21

Inner height hi: 21mm
Inner widths Bi: 25 - 50mm
Bend radii R: 35 - 180mm
Pitch: 33.3mm

Inner height 25mm, energy chain, "half" energy tube, energy tube

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2500

Inner height hi: 25mm
Inner widths Bi: 25 - 125mm
Bend radii R: 55 - 250mm
Pitch: 46mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2400

Inner height hi: 25mm
Inner widths Bi: 25 - 125mm
Bend radii R: 55 - 250mm
Pitch: 46mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2450

Inner height hi: 25mm
Inner widths Bi: 25 - 125mm
Bend radii R: 100 - 250mm
Pitch: 46mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2480

Inner height hi: 25mm
Inner widths Bi: 38 - 103mm
Bend radii R: 100 - 250mm
Pitch: 46mm

Inner height 35mm, energy chain, "half" energy tube, energy tube

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2700

Inner height hi: 35mm
Inner widths Bi: 50 - 175mm
Bend radii R: 63 - 250mm
Pitch: 56mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2600

Inner height hi: 35mm
Inner widths Bi: 50 - 175mm
Bend radii R: 63 - 250mm
Pitch: 56mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2650

Inner height hi: 35mm
Inner widths Bi: 50 - 175mm
Bend radii R: 100 - 250mm
Pitch: 56mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2680

Inner height hi: 35mm
Inner widths Bi: 50 - 100mm
Bend radii R: 100 - 250mm
Pitch: 56mm

Inner height 45mm, energy chain, "half" energy tube, energy tube

Individual parts of this product family are ready for shipping in 24 hours from stock Series 3500

Inner height hi: 45mm
Inner widths Bi: 50 - 255mm
Bend radii R: 75 - 300mm
Pitch: 67mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 3400

Inner height hi: 45mm
Inner widths Bi: 50 - 255mm
Bend radii R: 75 - 300mm
Pitch: 67mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 3450

Inner height hi: 45mm
Inner widths Bi: 50 - 255mm
Bend radii R: 150 - 300mm
Pitch: 67mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 3480

Inner height hi: 45mm
Inner widths Bi: 75 - 115mm
Bend radii R: 150 - 300mm
Pitch: 67mm

Inner height 24 mm, e-chain, small pitch for low noise run at high speed

Individual parts of this product family are ready for shipping in 24 hours from stock Series 255

Inner height hi: 24mm
Inner width Bi: 25mm
Bend radii R: 55 - 250mm
Pitch: 27.8mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of chain links, filling of the e-tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.


Chain opener

Open E2/000 e-chains® quickly with the chain opener

E2/000 with extender crossbars

Two-part system - The E2 standard chain as e-chain variant with extender crossbars


IPA classification
IPA Qualification
Report IG 1303-640-1, tested 1500.050.038.0 with
v = 0.5/1.0/2.0
ISO Class 2, according to standard DIN EN ISO 14644-1
ESD classification
ESD classification: electrically conductive ESD versions upon request
IPA classification
IPA classification: ISO cleanliness classification 3 (DIN 14644-1), at v=2m/s, with standard material igumid G series 2500.05.055.0
UL94-V2 classification
UL94 V0 classification upon request
Noise-optimised energy chains
46dB(A) level determined at the igus® test lab, v = 1.0m/s unsupported, e.g. series 2600.05.075.0
iF Design
iF Design Award for E2/000 series EF2.21

Individual parts of this product family are ready for shipping in 24 hours from stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH