Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

E3 system

E3 combines small pitch, smooth running, low noise, stability, easy assembly and low cost. The spring connector element replaces the pin and bore and avoids relative movement between the joints. This means virtually no wear or abrasion (cleanroom). To reduce production and assembly costs, the spring connector is on a length of ten links.
  • Extremely quiet operation (max. 38 dB(A))
  • IPA Cleanroom Class 1 – virtually no wear or abrasion
  • Zipper principle provides quick, easy access to cables
  • Good stability with strong, interlocking chain links
  • Easy lengthening and shortening at any point

Typical industries and applications
Semi-conductor manufacturing and handling, optics, pick and place machines, conveyor technology, material handling technology, measuring technology, printers and plotters, cleanroom applications, general mechanical engineering
 
 
E3 system

Product range:


Individual parts of this product family are ready for shipping in 24 hours from stock E3.10

Inner height hi: 10mm
Inner widths Bi: 20-60mm
Bend radii R: 15-48mm
Pitch: 16.7mm

Individual parts of this product family are ready for shipping in 24 hours from stock E3.15

Inner height hi: 15mm
Inner widths Bi: 20-60mm
Bend radii R: 32-75mm
Pitch: 16.7mm

Individual parts of this product family are ready for shipping in 24 hours from stock E3.22

Inner height hi: 22mm
Inner widths Bi: 20-60mm
Bend radii R: 44-75mm
Pitch: 16.7mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Opening and closing of the e-chain®. Interior separation and strain reliefs.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Cleanroom
IPA classification – Report IG 0704-400:  ISO Class 1, according to DIN EN ISO 14644-1 for System E3, Series E3.15.040.075.0 at v = 0.5 m/s, 1 m/s, 2 m/s
iF Design award
iF – Design Award 2005

Individual parts of this product family are ready for shipping in 24 hours from stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH