Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

E4/light – lightweight and cost-effective

Weight reduction, a larger interior space and a reduced price. The characteristics of the E4/light system: thinner side links (for all series) and a thinner crossbar (for some series: 14240, 14340). E4/light e-chains® offer an optimum price/performance ratio for many applications. Especially for short travels, hanging and small standing applications. E4/light types are often first choice.
 
Typical industries and applications
Machine tools, conveyor technology, material handling equipment, stone-cutting machines, woodworking machines, vehicles, construction machinery, limited application for long travels, general mechanical engineering, etc.
System E4/light

With crossbars every link, snap-open along both sides - For specially demanding applications

Individual parts of this product family are ready for shipping in 24 hours from stock Series 14040

Inner height hi: 56mm
Inner widths Bi: 50-600mm
Bend radii R: 135-500mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 14240

Inner height hi: 62mm
Inner widths Bi: 50-400mm
Bend radii R: 135-500mm
Pitch: 91mm

Serie 14550

Inner height hi: 70mm
Inner widths Bi: 50-600mm
Bend radii R: 150-600mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 15050

Inner height hi: 80mm
Inner widths Bi: 50-600mm
Bend radii R: 150-500mm
Pitch: 91mm

Serie 15250

Inner height hi: 86mm
Inner widths Bi: 50-600mm
Bend radii R: 150-500mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 1640

Inner height hi: 112mm
Inner widths Bi: 50-600mm
Bend radii R: 200-600mm
Pitch: 143mm

With crossbars at every other link, snap-open along both sides - For almost all applications

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 14140

Inner height hi: 56mm
Inner widths Bi: 50-600mm
Bend radii R: 135-500mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 14340

Inner height hi: 62mm
Inner widths Bi: 50-400mm
Bend radii R: 135-500mm
Pitch: 91mm

Serie 14650

Inner height hi: 70mm
Inner widths Bi: 50-600mm
Bend radii R: 150-600mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 15150

Inner height hi: 80mm
Inner widths Bi: 50-600mm
Bend radii R: 150-500mm
Pitch: 91mm

Serie 15350

Inner height hi: 86mm
Inner widths Bi: 50-400mm
Bend radii R: 150-600mm
Pitch: 91mm

e-tube, snap-open along both sides - completely closed, excellent cable protection

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series R18840

Inner height hi: 56mm
Inner widths Bi: 75-462mm
Bend radii R: 150-500mm
Pitch: 91mm

Series R19050

Inner height hi: 70mm
Inner widths Bi: 50-600mm
Bend radii R: 200-600mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series R19850

Inner height hi: 80mm
Inner widths Bi: 75-462mm
Bend radii R: 200-500mm
Pitch: 91mm

R1608 series

Inner height hi: 112mm
Inner widths Bi: 200-400mm
Bend radii R: 250-600mm
Pitch: 143mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining, separating and opening of the e-chain® and e-tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

You might also be interested in this

E4/light ESD

Assembly tools

More energy chains


Individual parts of this product family are ready for shipping in 24 hours from stock
Individual parts of this product family are ready for shipping in 24 - 48 hours from stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH