Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

E6 system

System E6 offers many advantages besides its long service life. It features extremely quiet, , low-vibration operation, complementing the low-vibration linear drive concept. It minimises the polygon effect which can occur during the rolling motion of an e-chain®. The ultra-low noise levels have been confirmed in a recent report by the Rheinland Technical Inspection Agency.
 
Typical industries and applications
Cleanroom, stage and theatre technology, printing machines, automation, machine tools, measuring machines, semiconductor industry, medical industry, electronics industry, general machinery
E6 system

easily openable from both sides


Individual parts of this product family are ready for shipping in 24 hours from stock E6.29

Inner height hi: 29mm
Inner widths Bi: 30-120mm
Bend radii R: 55-150mm
Pitch: 22mm

Individual parts of this product family are ready for shipping in 24 hours from stock E6.35

Inner height hi: 35mm
Inner widths Bi: 30 - 120mm
Bend radii R: 55 - 150mm
Pitch: 25mm

Individual parts of this product family are ready for shipping in 24 hours from stock E6.40

Inner height hi: 40mm
Inner widths Bi: 40-300mm
Bend radii R: 63-200mm
Pitch: 27.8mm

Individual parts of this product family are ready for shipping in 24 hours from stock E6.52

Inner height hi: 52mm
Inner widths Bi: 40-300mm
Bend radii R: 75-250mm
Pitch: 30mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock E6.62

Inner height hi: 62mm
Inner widths Bi: 50-400mm
Bend radii R: 115-350mm
Pitch: 50mm

Individual parts of this product family are ready for shipping in 7 - 10 working days from stock E6.80L

Inner height hi: 80mm
Inner widths Bi: 50-600mm
Bend radii R: 150-450mm
Pitch: 65mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock E6.80

Inner height hi: 80mm
Inner widths Bi: 50-600mm
Bend radii R: 150-450mm
Pitch: 65mm

e-tube, lid removable from both sides


Individual parts of this product family are ready for shipping in 24 hours from stock R6.29

Inner height hi: 28mm
Inner widths Bi: 30-120mm
Bend radii R: 55-150mm
Pitch: 22mm

Individual parts of this product family are ready for shipping in 24 hours from stock R6.40

Inner height hi: 40mm
Inner widths Bi: 62-70mm
Bend radii R: 75-200mm
Pitch: 27.8mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock R6.52

Inner height hi: 52mm
Inner widths Bi: 40-300mm
Bend radii R: 75-250mm
Pitch: 30mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of chain links Connect and remove lid: e-tube.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Tests


System E6 quiet operation

Quiet operation

Study by the Machine Tools Laboratory and Business Operations (WZL) at RWTH Aachen on "Vibration Tests in Energy Supply Chains". Results: the "E6" energy supply system made by igus® GmbH, Cologne, is characterised by extremely low vibration and smooth operation.
System E6 noise level

Noise level ≤ 37 dB(A)

A measurement conducted by the Rhineland Technical Inspection Authority (TÜV Rheinland) in May 2002 indicated a value of ≤ 46 dB(A) at 2 m/s and an unsupported length of 1.5 m for Series E6.52.100.100.0 given at least 10 dB(A) of sound pressure level generated by external noise. A measurement in the igus laboratory indicated 37 dB(A) for Series E6.29.080.075.0 at v = 1.0 m/s (unsupported).

Real-world examples


Individual parts of this product family are ready for shipping in 24 hours from stock
Individual parts of this product family are ready for shipping in 24 - 48 hours from stock
Individual parts of this product family are ready for shipping in 7 - 10 working days from stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH