Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

T3 system

The T3 system combines smooth operation, low noise, simple assembly, and economy. The side bands, which snap together, replace a conventional pin and bore connection and prevent relative movements between the joints giving extremely low wear. This means virtually no wear or abrasion (cleanroom). The t-band's geometry means that hardly any polygon effect is generated when the energy chain is placed. The t-band therefore rolls in a very smooth arc, giving extremely low vibration and noise. In order to reduce the manufacturing and installation costs, the t-band is not mounted individually, but – much like the E3 system – in an eight-link length. Due to its low mass, the t-band is suitable for applications with low fill weights and short strokes combined with high speeds and accelerations.
 
Typical industries and applications
Printers and plotters, cleanroom applications, semi-conductor manufacturing and handling, optics, pick and place machines, measuring technology
 
T3 system

Product range:


Individual parts of this product family are ready for shipping in 24 hours from stock T3.29

Inner height hi: 29mm
Inner widths Bi: 30-120mm
Bend radii R: 38mm
Pitch: 15mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Assembly instruction

Joining the e-chain®.

IPA classification
IPA classification – Report IG1303-640-1
ISO Class 2 according to DIN EN ISO 14644-1 for System T3, Series T3.29.050.038.0 at v = 0.5 m/s, 1 m/s, 2 m/s

Individual parts of this product family are ready for shipping in 24 hours from stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH