Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

7th axis for robots

Number of products: 7

7th axis for Universal Robots up to 0.3m/s

Product information
  • Up to 4 times more workspace for robots
  • Stroke lengths up to 3000 mm, other strokes upon request
  • Repeatability ±0.3 mm
  • Speed up to 0.3 m/s 
  • Kinematics can be controlled via UR Cap
  • Suitable for Universal Robots: UR 3, UR 5, UR 10, UR 16, robolink® DC and DCi

Optionally available
16,017.67 MYR/Pc.
To the product page

7th axis for Universal Robots up to 0.6m/s

Product information
  • Up to 4 times more workspace for robots
  • Stroke lengths up to 3000 mm, other strokes upon request
  • Repeatability ±0.3 mm
  • Speed up to 0.6 m/s
  • Kinematics can be controlled via UR Cap
  • Suitable for Universal Robots: UR 3, UR 5, UR 10, UR 16

Optionally available
17,636.94 MYR/Pc.
6 items, thereof ready for shipping:
3 in 7 - 10 working days
To the product page

7th axis for EPSON

Product information
  • Up to 4 times more workspace for robots
  • Stroke lengths up to 3000 mm, other strokes upon request
  • Repeatability ±0.3 mm
  • Speed up to 0.3 m/s
  • Kinematics can be controlled via Epson software
  • Suitable for Universal Robots: T3, T6, VT6

Optionally available
17,059.10 MYR/Pc.
To the product page

7th axis for ReBeL (igus Robot Control Version)

Product information
  • Up to 4x more work space for your robot is child's play
  • Simply add it as an external axis in the igus Robot Control and start
  • Lifting paths up to 3000 mm, other strokes on request
  • Repeatability ± 1.5 mm
  • Speed up to 0.3 m/s
  • Suitable for igus ReBeL 4, 5 & 6DOF
73,880.76 MYR/Pc.
To the product page

7th axis for robolink DP

Product information
  • Up to 4 times more workspace for robots
  • Stroke lengths up to 3000 mm, other strokes upon request
  • Repeatability ±0.3 mm
  • Speed up to 0.3 m/s
  • Kinematics can be controlled via igus® Robot Control
  • Suitable for igus® robolink®: RL-DP-4, RL-DP-5

Optionally available
17,316.77 MYR/Pc.
To the product page

7th axis for all robots

Product information
  • Up to 4x more working space for robots
  • Strokes up to 3000 mm, further strokes on request
  • Repeatability ± 0,3 mm
  • Speed up to 0,3 m/s
  • Kinematics will be controlled via digital I/Os
  • Suitable for igus robolink, Epson, Universal Robot, Omron, Franka Emika, Doosan, Kawasaki, ABB, Fanuc, Kuka, etc.

Optionally available
16,017.64 MYR/Pc.
To the product page

7th axis for ReBeL (DIO Version)

Product information
  • Up to 4x more working space for robots
  • Strokes up to 3000 mm, further strokes on request
  • Repeatability ± 0,3 mm
  • Speed up to 0,3 m/s
  • Kinematics will be controlled via digital I/Os
  • Suitable for igus ReBeL

Optionally available
16,017.64 MYR/Pc.
To the product page

Consulting

Photo
Ong Liang You (Ryan)

Senior Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH